Discontinued

Flir Elara™ FR-345-EST

Intelligent Fixed-Mount Skin Temperature Screening

The FLIR Elara FR-345-EST is an affordable, fixed-mount radiometric camera for accurately measuring skin temperature at medium- to high-throughput entry control points. Equipped with on-edge, intelligent face detection, Elara FR-345-EST issues on-screen prompts to individuals when they need to remove glasses, while also guiding them to the correct position for best measurement. The non-contact camera automatically locates and measures the inner canthus (corner of the eye) within one second and provides an instant pass/fail graphic to the individual. Integration with VMS systems further streamlines workflow and decision-making for facilities, while helping security personnel maintain a safe distance from potential health risks. Elara FR-345-EST does not require or save personally identifiable information (PII) for skin temperature screening.

Precise radiometric thermal camera automatically locates and measures the temperature of the inner canthus (corner of the eye).
Seamless user experience through major VMS platforms simplifies installation, speeds workflow, and promotes faster decision-making.
On-camera algorithms provide rapid, reliable, and actionable screening results with adaptive alarm thresholds and instant feedback.

Specifications

Cyber Security
Security IEEE 802.1x, TLS Authentication - control & streaming, Digest authentication, HTTPS encryption, Encrypted FW upload, Access control via firewall
Environmental
Humidity 0-95% relative
IP Rating (dust & water ingress) IP54
Operating Temperature Range 15 to 45°C
Storage Temperature Range -40 to 70°C
Vandal Resistance IK10
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Input Voltage 12-30 VDC (±10%), 24 VAC (21-28 VAC), 802.3at (PoE+)
Model 345
Power Consumption 17 W
Visible Sensor Type 1920 x 1080
Measurement & Analysis
Accuracy [Drift] in Screening Mode ±0.5°C (±0.9°F)
Object Temperature Range 15 to 45°C (59 to 113°F); camera provides contrast from -20 to 120°C (-4 to 248°F) but will not provide temperature information
Screening Mode Subject Distance 1m ± 0.2m
System Integration
Digital I_O Input: one dry alarm contact
Output: one photo relay contact 1A max at 24 VAC/30 VDC
Ethernet 10/100 Mbps
Network APIs FLIR SDK
FLIR CGI
ONVIF Profile S
Streaming Resolution Thermal: upscaled to VGA (640 × 480)
Visible: 1080p (1920 × 1080), 720p (1280 × 720), VGA (640 × 480)
Thermal Camera
Array Format (NTSC) 320 x 256
Field of view (FOV) 45° × 34°
Focal Length 4 mm
Lens Field of View HFOV = 75°
VFOV = 44°
Pixel Pitch 17 µm
Sensitivity 0.05 Lux (at f1.6 AGC ON, 30FPS)
Thermal f number 1.5
Thermal Frame Rate 20Hz
Visible Camera
Field of view (FOV) 45° × 34°
Focal Length 4 mm
Lens Field of View HFOV = 75°
VFOV = 44°
Sensitivity 0.05 Lux (at f1.6 AGC ON, 30FPS)
Visible f number 1.6
Video & Recording
Video Compression Two independent channels of H.264 or M-JPEG for visible
One channel of H.264 or M-JPEG for thermal
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
Firmware Release Note

FLIR Elara FR-345-EST Firmware Release Notes v1.0.0.40

User Manual

Elara FR-345-EST Installation And User Guide

Quick Start Guide

Elara FR-345-EST Quick Install Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.